The WLAN7301H is a 2.4 GHz front-end IC for Wi-Fi 7 and Bluetooth, available in a 2.4 mm x 2 mm x 0.64 mm HWFLGA18 package.
The WLAN7301H includes a transmit power amplifier with five transmit modes for WLAN and two transmit modes for Bluetooth. The WLAN7301H receive path contains a low noise amplifier with two receive modes and a bypass mode. The Bluetooth amplifier can be separately bypassed.
An integrated directional power coupler allows for output power monitoring in all transmit modes.
The power modes allow optimization of RF performance versus current consumption, providing excellent power efficiency across typical use cases.