Quad 6-Bit Multiplexed I²C-Bus EEPROM DIP Switch

Product Details

Select a section:

Block Diagram

Choose a diagram:

PCA9561

PCA9561 Block Diagram

PCA9561D, PCA9561PW

Features

Key Features

  • Selection of non-volatile register_n as source to MUX_OUT pins via I2C-bus
  • I2C-bus can override MUX_SELECT pin in selecting output source
  • 6-bit 5-to-1 multiplexer DIP switch
  • Four internal non-volatile registers
  • Internal non-volatile registers programmable and readable via I2C-bus
  • Six open-drain multiplexed outputs
  • 400 kHz maximum clock frequency
  • Operating supply voltage 3.0 V to 3.6 V
  • 5 V and 2.5 V tolerant inputs/outputs
  • Useful for Speed Step configuration of laptop computer
  • Two address pins, allowing up to four devices on the I2C-bus
  • MUX_IN values readable via I2C-bus
  • ESD protection exceeds 200 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA

Part numbers include: PCA9561PW.

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Resources

Design Files

2 design files

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?