18 V Tolerant SPI 16-Bit/8-Bit GPI with INT

PCA9701_PCA9702

See product image

Block Diagram

PCA9701_PCA9702

PCA9701_PCA9702 Block Diagram

Features

Key Features

  • 16 general purpose input ports (PCA9701) or 8 general purpose input ports (PCA9702)
  • 18 V tolerant input ports with 100 kΩ external series resistor
  • Input LOW threshold 0.4 x VDD with minimum of 2 V at VDD = 4.5 V
  • Open-drain interrupt output
  • Interrupt enable pin (INT_EN) disables interrupt output
  • VDD range: 2.5 V to 5.5 V
  • IDD is very low 2.5 µA maximum
  • SPI serial interface with speeds up to 5 MHz
  • ESD protection exceeds 8 kV HBM per JESD22-A114, 350 V MM and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Operating temperature range: -40 °C to +125 °C
  • PCA9701 offered in SO24, TSSOP24 and HWQFN24 packages
  • PCA9702 offered in TSSOP16 package

Part numbers include: PCA9701D, PCA9701HF, PCA9701PW, PCA9702PW.

Documentation

Quick reference to our documentation types.

1-5 of 14 documents

Show All

Design Files

2 design files

Hardware

2 hardware offerings

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?