VHF variable capacitance diode

  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Excellent linearity
  • Very small SMD plastic package
  • Cd(28V) = 2.7 pF; Cd(1V) to Cd(28V) ratio = 22
  • Low series resistance

Target Applications

  • Voltage Controlled Oscillators (VCO)

Part numbers include: BB175.

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?