i.MX RT1040 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz and Extended Temperature Range

Roll over image to zoom in

Block Diagram

i.MX RT104x MCU

i.MX RT1040 Block Diagram

Features

Performance

  • Arm Cortex-M7 @ 600 MHz
  • 3020 CoreMark / 1284 DMIPS
  • Real-Time, Low-Latency Response as Low as 20 ns
  • Low Dynamic Power with an Integrated DC-DC Converter
  • Low-Power Run Modes at 24 MHz

Software and Tools

  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory Config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support

Memory

  • Up to 512KB OCRAM + 512KB TCM(configurable to SRAM)
  • Extensive External Memory Interface Options
  • NAND, eMMC, QuadSPI NOR Flash and Parallel NOR Flash

Graphics

  • Advanced Multimedia for GUI and Enhanced HMI
    • 2D Graphics Acceleration Engine
    • LCD Display Controller (Up to WXGA 1366x768)
    • 3x I²S for High-Performance, Multichannel Audio

Packaging

  • MAPBGA169 9x9mm, 0.65mm pitch
  • MAPBGA169 11x11mm, 0.8mm pitch
  • MAPBGA169 7x7mm, 0.50mm pitch (New)

Temperature and Qualifications

  • Robust Extended Industrial Temperature Range -40 °C to +125oC

Wireless Connectivity Interface

  • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 38 documents

Compact List

Application Note (31)
Application Note Software (3)
Brochure (1)
Data Sheet (2)
Reference Manual (1)

Design Files

Quick reference to our design files types.

1-5of 7 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 16 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 23 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 15 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings