i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core

Roll over image to zoom in

Block Diagram

i.MX RT1050 Crossover MCU

i.MX RT1050 Crossover MCU

Features

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • Parallel camera sensor interface
    • LCD display controller (up to WXGA 1366x768)
    • 3x I2S for high-performance, multichannel audio
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread
  • Supported by MCUXpresso SDK, IDE and Config Tools
    • MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.
    • MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.
    • MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 96 documents

Compact List

Application Note (59)
Application Note Software (19)
Brochure (3)
Data Sheet (2)
Errata (1)
Reference Manual (1)
Supporting Information (1)
User Guide (9)
White Paper (1)

Design Files

Quick reference to our design files types.

2 design files

  • Models

    BDSL file for i.MXRT1050

  • Models

    IBIS Model file for i.MXRT1050

Hardware

Quick reference to our board types.

1-5 of 16 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 32 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 21 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

34 trainings

Show All