i.MX RT1064: Crossover MCU with Arm® Cortex®-M7

Roll over image to zoom in

Block Diagram

i.MX RT1064 Crossover MCU

i.MX RT1064 Crossover MCU

Features

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • MCUXpresso suite of software and tools
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support
  • On-chip flash
  • 1 MB on-chip SRAM - up to 512 KB configurable as tightly coupled memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • Parallel camera sensor interface
    • LCD display controller (up to WXGA 1366x768)
    • 3 x I²S for high-performance, multi-channel audio
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread™

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 52 documents

Compact List

Application Note (34)
Application Note Software (6)
Brochure (2)
Data Sheet (2)
Errata (2)
Reference Manual (1)
User Guide (5)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 28 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 41 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

21 trainings

Show All