i.MX 6SLL Processors - Single-Core Processor with Arm® Cortex®-A9 Core

Click image to open expanded view

Block Diagram

i.MX 6SLL Multimedia Applications Processor Block Diagram

i.MX 6SLL Multimedia Applications Processor Block Diagram

Features

Processor

  • 1x Arm® Cortex®-A9 up to 1 GHz (with TrustZone)
  • 32 KByte L1 Instruction Cache
  • 32 KByte L1 Data Cache
  • Private Timer and Watchdog
  • Cortex-A9 NEON MPE (Media Processing Engine) co-processor

Memory

  • 32 bit LPDDR2
  • 32 bit LPDDR3

Connectivity

  • 2 x USB 2.0 OTG with PHY
  • 3 x eMMC 5.0/SD 3.0
  • 3 x I²S/SSI
  • 4x SPI, 5x UART, 3x I²C
  • S/PDIF Tx/Rx

Display

  • EPDC, color, and monochrome E-INK, up to 2332x1650 resolution and 5-bit grayscale, supporting Gen-II (REAGL/-D) Processing
  • Single Engine
  • 24-bit Parallel LCD Display 2D graphics processor PXP that can support CSC, dithering, rotation, resize, and overlay

Package and Temperature

  • 13 x 13 mm, 0.5 mm BGA
  • 14 x 14 mm, 0.65 mm BGA
  • Consumer (0° to +95°), up to 1 GHz
  • Industrial (-40° to 105°) , up to 800 MHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (8)
Data Sheet (2)
Errata (1)
Fact Sheet (2)
Reference Manual (1)
Supporting Information (1)
User Guide (1)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 59 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?