i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice and Video

Roll over image to zoom in

Block Diagram

i.MX 8M Processors

i.MX 8M Processors

Features

Multicore Processing

  • Quad Arm Cortex-A53; Cortex-M4F

GPU

  • OpenGL® ES 3.1, OpenGL® 3.0, Vulkan®, Open CL™ 1.2

Dual independent display interfaces

  • MIPI-DSI (4-lanes); HDMI 2.0a

Video Playback

  • 4Kp60 with High Dynamic Range (h.265, VP9), 4Kp30 (h.264), 1080p60 (MPEG2, MPEG4p2, VC1, VP8, RV9, AVS/AVS+, h.263, DiVX), MJPEG - 8x8

Audio

  • 6x I²S/SAI (20+ channels, each 32-bits @384 kHz); S/PDIF Tx/Rx; DSD512

Dual Camera Interfaces

  • MIPI-CSI (4-lanes each)

External Memory Interfaces

  • LPDDR4, DDR4, DDR3L; Quad SPI with XIP

USB

  • Dual USB 3.0 Type C with PHY

PCIe

  • Dual PCIe with L1 substates for fast wake-up from low-power mode

Ethernet

  • Gigabit Ethernet controller supporting AVB and EEE

Operating Systems

  • Linux® OS, Android™, Windows 10 IoT Core, FreeRTOS®

Temperature

  • Consumer (0°C to 95°C Tj); Industrial (-40°C to 105°C Tj)

Package

  • FCBGA, 0.65 mm pitch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 60 documents

Compact List

Application Note (39)
Application Note Software (4)
Brochure (1)
Data Sheet (2)
Errata (3)
Fact Sheet (1)
Reference Manual (3)
Technical Notes (1)
User Guide (5)
User Manual (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 80 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

26 trainings

Show All