i.MX 8M Nano Family - Arm® Cortex®-A53, Cortex-M7

Roll over image to zoom in

Block Diagram

i.MX 8M Nano Processors

i.MX 8M Nano Processors

Features

Multicore Processing

  • 4x Cortex-A53 core platforms up to 1.5GHz per core
  • 32 kB L1-I Cache / 32 kB L1-D Cache
  • 512 kB L2 Cache
  • 1x Cortex-M7 core up to 750MHz
  • 512 kB on-chip RAM (OCRAM)

GPU

  • 3D GPU (2x shader, OpenGL® ES2.0/3.0/3.1, OpenCL 1.2, Vulkan®)
    • *Not available on i.MX 8M Nano UltraLite and 8M Nano Lite

Display Interface

  • 1x MIPI DSI (4-lane) with PHY
    • *Not available on i.MX 8M Nano UltraLite

Camera Interface

  • 1x MIPI CSI (4-lane) with PHY

Audio

  • 4x SAI (6Tx + 6Rx external I2S lanes)
  • 8ch PDM input
  • Hardware Asynchronous Sample Rate Conversion (ASRC)

External Memory Interfaces

  • 16-bit DRAM interface (LPDDR4-3200. DDR4-2400, DDR3L-1600)
  • 8-bit NAND flash controller supports raw MLC/SLC (BCH62, ONFI3.2)
  • eMMC 5.0/5.1, SPI NOR, FlexSPI (XIP)

USB

  • 1x USB 2.0 OTG controller with integrated PHY

Ethernet

  • 1x Gigabit Ethernet (MAC) with AVB and IEEE 1588, Energy Efficient Ethernet (EEE) for low power

Operating Systems

  • Linux®, Android™, Windows 10 IoT Enterprise, FreeRTOS®

Temperature

  • Consumer (0°C to 95°C Tj)
  • Industrial (-40°C to 105°C Tj)

Package

  • i.MX 8M Nano and Nano Lite: FCBGA, 14 x 14 0.5mm pitch
  • i.MX 8M Nano UltraLite: FCBGA, 11 x 11 0.5mm pitch

Family Comparison Table

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 37 documents

Compact List

Application Note (21)
Brochure (1)
Data Sheet (2)
Errata (1)
Fact Sheet (2)
Reference Manual (2)
Supporting Information (1)
User Guide (7)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 33 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

15 trainings

Show All