Secure, Energy-Efficient Linux Capabilities for Smart Home and Industrial Automation

Click image to open expanded view

Block Diagram

i.MX 91 Applications Processor Family

i.MX 91

Features

Core Processing

  • 1x Arm® Cortex-A55

Connectivity

  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: AVB and IEEE 1588 for sync and EEE for low power. 1 w/TSN
  • 2x CAN FD
  • 8x UART, 8x I²C, 8x SPI, 2x I³C
  • 1x 8-ch, 12-bit ADC

Security

  • Platform Security with provisioning and lifecycle management ready with EdgeLock 2GO

External Memory

  • Up to 2.4GT/s x16 LPDDR4 (w/Inline ECC)
  • 3x SD 3.0/ SDIO3.0/ eMMC5.1
  • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Display Interfaces

  • 24 bit-per-pixel parallel RGB

Camera Interfaces

  • 8-bit parallel YUV/RGB

Audio

  • 3x SAI (1 2-lane, 2 1-lane) / 4 I²S TDM
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • Green Hills
  • QNX
  • Zephyr

Process

  • 16 nm FinFET

Packaging

  • 11x11 mm2 0.5 mm pitch, 9x9 mm2 0.5 mm pitch

Temp Range

  • (Junction): -40C to 105C

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 28 documents

Compact List

Application Note (18)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 38 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?