i.MX 95 Applications Processor Family: High-Performance, Safety Enabled Platform with eIQ® Neutron NPU

Click image to open expanded view

Block Diagram

i.MX 95 Applications Processor

iMX95

Features

Multicore Processing

  • 6x Arm® Cortex-A55 multicore complex
  • 1x Arm Cortex-M7
  • 1x Arm Cortex-M33
  • NXP eIQ® Neutron Neural Processing Unit

Memory

  • On-Chip Memory
    • 1376kB SRAM (ECC)
  • External Memory
    • Up to 6.4GT/s x32 LPDDR5/LPDDR4X (with Inline ECC & Inline Encryption)
    • 3x SD/ SDIO3.0/ eMMC5.1
    • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Connectivity

  • 1x10GbE + 2x Gb Ethernet w/TSN; AVB and IEEE 1588 for sync; EEE
  • 1x USB 3.0 Type C with PHY + 1x USB 2.0 Type C with PHY
  • 5x CAN FD
  • 8x UART/USART/Profibus, 8x I²C, 8x SPI, 2x I3C
  • 1x 8-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)
  • 2x PCIe Gen 3 1x lane

Graphics

  • 3D GPU: OpenGL® ES 3.2, Vulkan® 1.2, OpenCL™ 3.0
  • 2D GPU

Display Interfaces

  • 350 MHz MIPI-DSI (4-lane, 2.5 Gbps/lane) supporting 4kp30 or 3840x1440p60
  • Up to 1080p60 LVDS Tx (2x 4-lane or 1x 8-lane)

Camera Interfaces

  • MIPI-CSI and ISP (2x 4-lane, 2.5 Gbps/lane) with PHY (1 mux with DSI)
  • Up to 1x4Kp60fps, 2x4Kp30, 4x1080p60, or 8x1080p30 cameras with MIPI virtual channels

Audio

  • 17x I²S TDM (32-bit @ 768KHz), SPDIF Tx/Rx
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • Android™ OS
  • FreeRTOS
  • Commercial OS support including Green Hills Software and QNX

Process

  • 16nm FinFET

Packaging

  • 19x19mm, 0.7mm pitch; and 15x15mm, 0.5mm pitch

Temp Range

  • Automotive/Extended Industrial - 40°C Ta to 125°C Tj
  • Industrial -40°C Ta to 105°C Tj
  • Commercial 0°C Ta to 90°C Tj

General

  • Functional Safety: IEC61508 (SIL 2) for Industrial and ISO26262 (ASIL B) for Automotive Security: EdgeLock Secure Enclave (Advanced Profile) with EdgeLock Accelerator (V2X) including Post Quantum Cryptography (PQC)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 56 documents

Compact List

Application Note (31)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 15 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 29 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 17 trainings

Show All