Dual High-Speed CAN Transceiver with Standby Mode

Click image to open expanded view

Block Diagram

TJA1046V

VeLIO Certified, Dual High-Speed CAN Transceivers with Standby Mode for Automotive Applications

Features

General

  • Two fully independent TJA1044GT HS-CAN transceivers combined in a single package
  • Fully ISO 11898-2:2003 and ISO 11898-5:2007 compliant
  • Timing guaranteed for data rates up to 5 Mbit/s
  • Improved TXD to RXD propagation delay of 210 ns
  • Very low-current Standby mode with host and bus wake-up capability
  • Optimized for use in 12 V automotive systems
  • EMC performance satisfies 'Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications’, Version 1.3, May 2012
  • Leadless HVSON14 package (3.0 mm × 4.5 mm) with improved Automated Optical Inspection (AOI) capability
  • Can interface with 3.3 V and 5 V-supplied microcontrollers, provided the microcontroller I/Os are 5 V tolerant
  • AEC-Q100 qualified
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)

Predictable and fail-safe behavior

  • Functional behavior predictable under all supply conditions
  • Transceivers disengage from bus when not powered (zero load)
  • Transmit Data (TXD) and bus dominant time-out functions
  • Internal biasing of TXDx and STBx input pins

Protection

  • High ESD handling capability on the bus pins (8 kV IEC and HBM)
  • Bus pins protected against transients in automotive environments
  • Undervoltage detection on VCCx pins
  • Thermally protected

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

5 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Training Presentation (2)

Design Files

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?