VeLIO Certified, Dual High-Speed CAN Transceivers with Standby Mode for Automotive Applications

Click image to open expanded view

Block Diagram

TJA1046V

VeLIO Certified, Dual High-Speed CAN Transceivers with Standby Mode for Automotive Applications

Features

General

  • Ideal passive behavior to the CAN-bus when the supply voltage is off.
  • A very low-current Standby mode with bus wake-up capability.
  • Excellent EMC performance at speeds up to 500 kbit/s, even without a common mode choke.
  • Fully ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant.
  • Certified according to latest VeLIO (Vehicle LAN Interoperability and Optimization) test requirements.
  • Timing guaranteed for data rates up to 5 Mbit/s.
  • Improved TXD to RXD propagation delay of 210 ns.
  • Very low-current Standby mode with host and bus wake-up capability.
  • Optimized for use in 12 V automotive systems.

Protection

  • High ESD handling capability on the bus pins (8 kV IEC and HBM).
  • Bus pins protected against transients in automotive environments.
  • Undervoltage detection on VCCx pins.
  • Thermally protected.

Automotive Certifications/Standards

  • Fully ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant.
  • Certified according to latest VeLIO (Vehicle LAN Interoperability and Optimization) test requirements.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Support

What do you need help with?