LCD Controllers/Drivers

PCF2116X
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Single chip LCD controller/driver
  • 1 or 2-line display of up to 24 characters per line, or 2 or 4 lines of up to 12 characters per line
  • 5 x 7 character format plus cursor; 5 x 8 for kana (Japanese syllabary) and user defined symbols
  • On-chip:

    - generation of LCD supply voltage (external supply also possible)

    - generation of intermediate LCD bias voltages

    - oscillator requires no external components (external clock also possible)

  • Display data RAM: 80 characters
  • Character generator ROM: 240 characters
  • Character generator RAM: 16 characters
  • 4 or 8-bit parallel bus or 2-wire I²C-bus interface
  • CMOS/TTL compatible
  • 32 row, 60 column outputs
  • MUX rates 1 : 32 and 1 : 16
  • Uses common 11 code instruction set
  • Logic supply voltage range, VDD - VSS : 2.5 to 6 V
  • Display supply voltage range, VDD - VLCD : 3.5 to 9 V
  • Low power consumption
  • I²C-bus address: 011101 SA0.

Target Applications

  • Telecom equipment
  • Portable instruments
  • Point-of-sale terminals.

Support

What do you need help with?