Type-C USB 3.2 and DisplayPort v 1.4 Combination Linear Redriver

PTN38003A

See product image

Block Diagram

PTN38003A Block Diagram

PTN38003A Block Diagram

Features

  • Combination USB and DisplayPort Linear Redriver that supports 4 input 4 output operation in following modes
    • USB 3.2 Gen 1x1, Gen 1x2, Gen 2x1, Gen 2x2 (5 Gbps and 10 Gbps per lane)
    • DP 1.4 4-lane (1.62 / 2.7 / 5.4 / 8.1 Gbps per lane)
    • USB 3.2 + DP 1.4 2 lane
  • Maximum Peaking gain: ~12 dB @ 5 GHz; ~10 dB @ 4.05 GHz
  • Supports DP AUX Snoop function for automatic lane count, power down mode setting, and Output signal swing linearity and equalization gain control
  • Single Power supply: VDD=1.8 V±5%
    • Low power design with very low power saving modes
    • Excellent Signal and Power Integrity:
      • DDNEXT <-50 dB @ 10 GHz; DDRL <-15 dB @ 10 GHz
      • CMRR: <-30 dB @1 GHz; PSRR: <-41 dB @ 200 MHz
  • Supports up to 4 I2C peripheral addresses
  • Low Power consumption
    • 4 Active channel: 450 mW
    • USB U2/U3 power saving mode: 0.4 mW
    • DisplayPort D3 power saving mode: 5.7 mW
  • Low propagation delay: 90 ps (max)
  • ESD HBM 1.5 kV
  • Small thin package: HWFLGA 36 (2.1 x 6.0 x 0.6 mm), 0.4mm pitch

Key Parametrics

  • Device Function
    Display Port 1.4, Display Port 2, USB 3.2 Gen2
  • Package Termination Count
    36
  • Package Type
    HWFLGA36
  • Interface and Input Control
    I2C
  • Ambient Operating Temperature (Min to Max) (℃)
    -20 to 85

USB Redriver Products

PTN38007  New PTN3944  New PTN38003A  New PTN3816  New PTN36502 PTN36043A PTN36241G PTN36001
Features Combo USB4 20 Gbps TBT3, DP 2.0, USB3 Linear redriver PCIe Gen4 16 Gbps 4-channel Linear equalizer Combo USB3/DP 1.4 10 Gbps Linear redriver DP 1.4/DP 2.0 4-lane 20 Gbps Linear redriver Combo USB 5 Gbps DP 1.2 Limiting redriver USB 5 Gbps Limiting redriver USB 5 Gbps Limiting redriver USB 5 Gbps Limiting redriver
Port Configuration 4 : 4 4-Channel 4 : 4 4-lane 4 : 4 1 x 2 Single Port Single Port
Power Supply 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V
Rx equalizer TX De-Emphasis Control I2C I2C I2C GPIO I2C and GPIO GPIO GPIO GPIO
Power Consumption (all lanes active at highest data rate) 450 mW 450 mW 450 mW 450 mW 405 mW 203 mW 189 mW 200 mW
Package HWFLGA36
2.1 x 6.0 x 0.6 mm,
0.4 mm pitch
HWFLGA36
2.1 x 6.0 x 0.6 mm,
0.4 mm pitch
HWFLGA36
2.1 x 6.0 x 0.6 mm,
0.4 mm pitch
HWFLGA36
2.1 x 6.0 x 0.6 mm,
0.4 mm pitch
DXHQFN24
2.4 x 2.0 x 0.35 mm,
0.4 pitch
DXHQFN18
2.4 x 2.0 x 0.35 mm,
0.4 pitch
X2QFN12
2.4 x 2.0 x 0.35 mm,
0.4 pitch
X2QFN12
2.4 x 2.0 x 0.35 mm,
0.4 pitch
Target Application Computing Enterprise Server Mobile / computing Computing Mobile Mobile Mobile Computing

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

3 documents

Hardware

1 hardware offering

Support

What do you need help with?