CC Logic for USB Type-C Applications

Product Details

Features

Key Features

  • Support type C connector with existing chipsets
  • USB Type-C Rev 1.1 compliance
  • Compatible with legacy OTG hardware and software
  • Support plug, orientation, role and charging current detection
  • USB-ID pin for OTG application
  • I²C-bus interface support for fast mode

CC Control Logic Detection and Indication

  • PORT input pin to configure in DRP (Hi-Z), UFP (low) or DFP (high)
  • Current mode detection when PTN5150 is operating under UFP (device) role: default current mode (<0.5 A/0.9 A); medium current mode (<1.5 A); high current mode (<3.0 A)
  • Integrated accurate Rp current sources to support default mode and high current mode under host mode: default current mode at 80 μA; medium current mode at 180 μA; high current mode at 330 μA
  • Integrate Rd resistor in UFP mode
  • Report detail port states and accessory modes in I²C registers
  • Support VCONN1/2 power detected status through VCONN Status I²C register 0AH

Current Consumption

  • Hibernation mode: 4.5 μA
  • Standby in DRP mode: 15 μA
  • Standby in DFP mode: 15 μA
  • Standby in UFP mode: 15 μA

Power Supply: VDD= 2.7 V to 5.5 V

  • VBUS_DET: 28 V Absolute Max Tolerance
  • High ESD protection for VBUS and CC1/2 pins
  • ESD protection exceeds 7000 V HBM per JDS-001-2012 and 500 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Operating Temperature Range: -40 ℃ to +85 ℃
  • X2QFN12 package 1.6 mm x 1.6 mm x 0.35 mm, 0.4 mm pitch

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The PTN5150AHX and PTN5150HHX is included in the 15-year program

Part numbers include: PTN5150AHX, PTN5150HHX, PTN5150HX.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?