48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

NX48P0407

NX48P0407 Block Diagram

Features

  • CC/SBU Absolute Maximum Rating Voltage up to 60 V
  • CC Dead-battery mode Rd integrated by external pin connection
  • CC OVP Ron= ~250 mohm, with 3-dB bandwidth >20 MHz
  • SBU OVP Ron= ~3.6 ohm, with 3-dB bandwidth >200 MHz
  • Fast OVP Response < 60 ns
  • Clamping Voltage of CCx_HOST/SBUx_HOST
  • Standalone GPIO to Enable SBU path
  • IEC-61000-4-2 Contact ±8 k V ESD Protection
  • IEC-61000-4-5 Surge Protection up to +80 V
  • Ultra-low standby quiescent current ~40 uA
  • Package WQFN3x3-16

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?