IMX25_SW: i.MX25 Software and Development Tool Resources

Overview

Features

Supported Devices

  • i.MX253: Multimedia Applications Processors - Connectivity, High Performance, Cost Effective, ARM9™ Core
  • i.MX251: Multimedia Applications Processors - Entry Level Automotive Applications, Low Power, Cost Effective, ARM9™ Core
  • i.MX255: Multimedia Applications Processors - Automotive Infotainment, High Resolution, High Color Display, High Performance, Low Power,  ARM9™ Core
  • i.MX257: Multimedia Applications Processors - Data Acquisition, User Interaction, Connectivity, ARM9™ Core
  • i.MX258: Multimedia Applications Processors - Point of Sale (POS), Robust Security, Connectivity, ARM9™ Core

Connect With Us