13dBm LTE / 3G RF Card Band 7 and 13

PSC9131RF13-0713

Product Details

Features

  • PSC913XRF13-0713 is an FDD RF module that operates in LTE Band 7 and LTE Band 13. The Band 7 up-link is 250-2570 MHz and the down-link is 2620-2690 MHz. The Band 13 up-link is 777-787 MHz and the down-link is 746-756 MHz

Connectivity

  • 2x2 LTE MIMO with an output power of 13 dBm on each port
  • JESD207 interface to the base-band
  • Programmable through the SPI interface

Wireless

  • Dual-Band LTE operation with each band capable of 2x2 MIMO. This is achieved by dedicating 2 RF receivers and 2 RF transmitters to the LTE mode
  • Supports LTE bandwidths from 1.4 MHz to 20 MHz
  • Supports all WCDMA Bands on a Single Antenna Port. Transmitter output power is 10 dBM
  • Standard baseband connector used on all RF cards that is compatible with the NXP® BSC913X platform

Tools and OS Support

  • Software selectable between the two LTE bands
  • 1x Auxiliary Wideband RF Receiver for TX Sniff Mode
  • 1x Auxiliary Wideband RF Receiver for GSM Sniff Mode(GSM800/GSM1800)
  • Modulation Schemes up to 64 QAM
  • Network monitoring function
  • Single and multicarrier capability
  • Designed and tested on Our QorIQ® Converge BSC9131 platform

Support

What do you need help with?