QorIQ® T4240 Reference Design Board

T4240RDB

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • The T4240 processor contains a 1.8 GHz core with 1867 MT/s DDR3 data rate (prototype specification: 1.67 GHz core)
  • Multiple SysClk inputs

Memory

  • Three unbuffered DDR3 240-pin UDIMM modules with ECC (72-bit bus), 6 GB memory, 1867 MT/s data rate
  • 128 MB NOR Flash, 16-bit
  • 2 GB SLC NAND Flash
  • 2 KB 24C02 I2C EEPROM
  • SD connector to interface

PCI Express®

  • PCI Express x4 connector
  • PCI Express x8 connector

USB 2.0

  • Dual Type-A USB slot, connected to USB PHY

Ethernet

  • Four 10 GB/s SFP+ ports
  • LAN1 - LAN8: Connected to SGMII PHY- VSC8664

Additional Features

  • LEDs for power and Ethernet link and active
  • JTAG for debugging
  • I2C
    • Serial EEPROM - board identification
    • Real-time clock
  • ATX power supply

Buy Options

  • T4240RDB-PB

  • QorIQ T4240 Reference Design Board, revB.

  • $6115.00 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?