Evaluation Board for MPC555

MPC555CME

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

5xx Controllers

Features

Memory

  • Standard fixed memory: 128 x 32 Fast SRAM (12ns), 128K x 32 Flash EPROM (120ns)
  • Two Configurable 32-pin memory sockets for 32K to 2 MByte PROM or 32K to 512 KByte SRAM

Connectivity

  • 2 CAN Ports with transceivers (PCA82C250)
  • LCD Interface Connector with Contrast Adjust, Memory Mapped (80 or 160 character)
  • All I/O connectors on 0.1" grid

Power Management

  • Power Port with power supply access
  • 6 to 25 V DC Input
  • Typical Operating Power: 400 ma @ 40 MHz

Debug

  • BDM Debug Development connector

Size

  • 7 x 7.6" board size

Components

  • 10 LEDs
  • 4 push-button switches
  • Kit includes a wiggler for interface to a computer
  • User manual included in kit

Buy Options

MPC555CMEE-Image

Click to expand

  • MPC555CMEE

  • Evaluation Kit for 32-bit MPC555, CAN, LCD connector.

  • $552.50 USD
  • For a quantity of 1
Buy From Distributor