Application Development System for MPC8272

MPC8272ADS

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

PowerQUICC II (MPC82xx)

Features

Connectivity

  • 155 Mbit/s optical ATM port or 10/100 Base-T Ethernet port on FCC1 (switchable)
  • 10/100 Base-T Ethernet port on FCC2
  • Dual RS-232 serial ports
  • USB 1.1 compliant port
  • Logic analyzer (debug) connectors
  • 60x and I/O ports expansion connectors
  • 3 PCI slots @ 3.3 V / 66 MHz
  • Parallel port command converter (no need for Raven/Wiretap)

Support

  • Supports 8-bit Multi-PHY UTOPIA Level 2 with UTOPIA ADTECH interface
  • Parity error correction support for 60x

Differences from PQ27FADS

  • Pinout
  • 64 MB SDRAM (60x bus) vs. 32 MB
  • Only two FCCs (no support for two FE + ATM)
  • 8-bit UTOPIA vs. 8/16-bit UTOPIA
  • No local bus functionality

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

Software

1 software offerings

Support

What do you need help with?