MPC8313E-RDB Reference Platform

MPC8313E-RDB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

PowerQUICC II Pro (MPC83xx)

Features

Processor

  • NXP® MPC8313E running at 333/333 MHz (CPU/DDR2)

Memory

  • 128 MB unbuffered DDR2 SDRAM discrete devices
  • 8 MB flash single-chip memory
  • 32 MB NAND flash memory
  • 256 KB M24256 serial EEPROM
  • SD connector to interface with the SD memory card in SPI mode

Connectivity

  • LCD connectors by GPIO
  • ATX power supply connector
  • JTAG/COP for debugging

Interfaces

  • 10/100/1000 Base-T Ethernet ports:
    • eTSEC1, RGMII interface: five 10/100/1000 Base-T RJ-45 interfaces using Vitesse VSC7385 L2 switch
    • eTSEC2, selectable RGMII, or SGMII interface: one 10/100/1000 Base-T RJ-45 interface using Mavell 88E1111 PHY
  • USB 2.0 port:
    • High-speed host/device USB interface: selectable on-chip PHY or external ULPI PHY interface by SMSC USB3300 USB PHY
  • PCI: 32-bit PCI interface running at up to 66 MHz
    • One 32-bit 3.3 V PCI slot connected to PCI bus
    • One 32-bit 3.3 V Mini PCI slot connected to PCI bus
  • Dual UART ports:
    • DUART interface: supports two UART up to 115200 bps for console display

Buy Options

MPC8313E-RDBC-Image

Click to expand

  • MPC8313E-RDBC

  • PowerQUICC II Pro MPC8313E Reference Development Board rev2.2.

  • $343.85 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Support

What do you need help with?