Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe AP56F801SLK application module Student Learning Kit contains a CSM56F801 application module for the NXP® DSP56F801 digital signal controller. This application module may be used as a stand-alone development platform, or may be interfaced through an on-board connector to the MCU Project Board or to any suitable expansion platform. The application module can be combined with the MCU Project Board for additional prototyping area, input/output (I/O) components and NI ELVIS compatibility. The application module's small size allows you to program the device and then plug the board into senior design projects, such as robots.
A JTAG port is provided for development tool application and is compatible with JTAG interface cables and software.
Archived content is no longer updated and is made available for historical reference only.
Specifications:
Module Size 2.2" x 1.6"
Power Input: +9VDC @ 200 mA typical, +4 to +16VDC range
Development Module for DSP56F801 Student Learning Kit
Student Learning Kit for 56F801
Schematics for CSM56F801SLK DSC Application Module Student Learning Kit. The DSC application module Student Learning Kit contains a CSM56F801 application module for the NXP® DSP56F801 digital signal controller. This application module may be used as a stand-alone development platform, or may be interfaced through an on-board connector to the MCU Project Board or to any suitable expansion platform.
Software offered 'As is', support provided on NXP® Communities only
CodeWarrior Development Studio for 56800/E Digital Signal Controllers v8.3 allows both 56800 and 56800/E developers build and deploy sophisticated systems quickly and easily by integrating support for both architectures into a single product. This product also includes Processor Expert (rapid application development tool) support for all released processors and supports 56F80x/2x, 56F85x, 56F81xx, 56F83xx, 56F801x/2x/3x, 56F800x and 56F824x/5x Digital Signal Controllers.