Select a section:
| Frequency (MHz) |
Signal Type | Gps (dB) |
PAE (%) |
Pout (W) |
| 2400 | CW | 15.0 | 57.0 | 250 |
| 2450 | 15.9 | 59.0 | 250 | |
| 2500 | 14.9 | 55.0 | 250 |
| Frequency (MHz) |
Signal Type | VSWR | Pin (W) |
Test Voltage |
Result |
| 2450 | CW | > 10:1 at all Phase Angles | 14 (3 dB Overdrive) | 32 | No Device Degradation |