Buffered Four-Channel Two-Wire Bus Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

Choose a diagram:

PCA9646

PCA9646 BLOCK DIAGRAM

PCA9646

Block diagram of PCA9646

Features

Key Features

  • Drop-in pin compatible with PCA9546A, etc.
  • Each I/O is impedance isolated from all others allowing maximum capacitance on all branches
  • 30 mA static sink capability on all ports
  • Works with I²C-bus (standard-mode, fast-mode and fast-mode plus (Fm+)), SMBus (standard and high power mode) and PMBus
  • Fast switching times allow operation in excess of 1 MHz
  • Allows driving of large loads (e.g., 5 × 4 nF)
  • Hysteresis on I/O increases noise immunity
  • Operating voltages from 2.7 V to 5.5 V
  • Uncomplicated characteristics suitable for quick implementation in most common 2-wire bus applications
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?