Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamArchived content is no longer updated and is made available for historical reference only.
The enhanced Time Processing Unit Motor Control Function Set is dedicated to motor control application development. The eTPU Motor Control Function Set includes a variety of functions dedicated to motion control, DC motor control, and AC motor control.
ind DC Motor Control Functions
|
|
AC Motor Control Functions
|
|
Application note for the Hall Decoder enhanced Time Processor Unit function, one of the functions in the motor-control set of the eTPU functrions (set3)
One of the functions included in the DC motor control eTPU function set (set3) and AC motor control eTPU function set (set4). This AN provides simple C interface routines
This application note describes the design of a 3-phase brushless DC (BLDC) motor drive based on NXPs ColdFire MCF523x microprocessor.
This application note describes the design of a 3-phase brushless DC (BLDC) motor drive based on NXPs PowerPC MPC5554 microcontroller.
AN2972: The permanent magnet synchronous motor vector control (PMSMVC) enhanced time processor unit (eTPU) function is one of the functions included in the AC motor control eTPU function set (set4). This eTPU application note provides simple C interface routines to the PMSMVC eTPU function. The routines are targeted at the MCF523x, MPC5500, and MPC5600 families of devices, but they can easily be used with any device that has an eTPU.
This application note describes the design of a 3-phase permanent magnet synchronous motor (PMSM) speed and torque vector control drive based on NXPs ColdFire MCF523x microprocessor.
This application note describes the design of a 3-phase brushless DC (BLDC) motor drive based on NXPs PowerPC MPC5554 microcontroller.
AN3772: This application note provides simple C interface functions for the automotive knock window function used as part of the complete eTPU Set 2 Automotive Function Set. The functions can be used on any NXP product that has an eTPU module. Example code is available for MPC55xx and MPC563xM devices.
This application note is intended to provide simple C interface routines to the CC eTPU function. The routines are targeted at the MCF523x and MPC5500 families of devices, but they could be easily used with any device that has an eTPU.
This application note describes the designs of multiple 3-phase Brushless DC (BLDC) motors driven by Our ColdFire MCF523x microprocessor.
This application note describes the design of a 3-phase AC induction motor drive with open loop Volts per Hertz control, which is based on Our MCF523x microcontroller.
This application note describes the design of a 3-phase brushless DC (BLDC) motor drive based on NXPs ColdFire MCF523x microprocessor.
This application note describes the design of a 3-phase Brushless DV (BLDC) motor drive based on Our ColdFire MCF523x microprocessor.
This eTPU application note is intended to provide simple C interface routines to the PWMMAC and PWMF eTPU functions.
AN2958: The enhanced time processing unit (eTPU) is a programmable I/O controller with its own core and memory system, allowing it to perform complex timing and I/O management independently of the CPU. The eTPU module is a peripheral for new 32-bit devices on the industrial and automotive markets (currently, the ColdFire MCF523x and PowerPC MPC5500 families).
This application note is intended to provide simple C interface routines to the ASDC eTPU function. The routines are targeted at the MCF523x and MPC5500 families devices, but they could be easily used with any device that has an eTPU.
AN4687: Generating PWM Signal usingeTPU Graphical Configuration Tool (GCT)
AN3005: This application note describes the design of a 3-phase Brushless DC (BLDC) motor drive based on NXP?s PowerPC MPC5554 microcontroller. The application design takes advantage of the Enhanced Time Processing Unit (eTPU) module, which is used as a motor control co-processor. The eTPU completely handles the motor control processing.
This application note describes the design of a 3-phase AC induction motor (ACIM) speed and torque vector control drive based on Our PowerPC MPC5500 microprocessor.
Simple C interface routines to the PWMMDC, PWMF, and PWMC eTPU functions. The routines are targeted at the MCF523x and MPC5500 families of devices, but they could be easily used with any device that has an eTPU.
The CEA709 Enhanced Time Processor Unit (eTPU) function serves as a 78.125 kbit/s ANSI/EIA/CEA 709.1 Medium Access Control (MAC) Layer. This function is intended to be used with the ANSI/EIA/CEA 709.1 protocol software developed by Domologic and targeted at NXP’s 32-bit ColdFire controller MCF5235. Then, the MCF5235 can serve as an ASNI/EIA/CEA 709.1 LonTalk® compatible communication node. This application note provides simple C interface routines to the CEA709 eTPU function. These routines
This application note is intended to accompany the simple C interface functions for the eTPU SPARK function used as part of the complete eTPU Set 2 automotive function set. These functions can be used on any NXP product that has an eTPU module. Example code is available for the MPC55xx and MPC563xM devices. This application note must be read in conjunction with application note AN2864—General C Functions for the eTPU and application note AN3768 — eTPU Automotive Function Set (Set 2).
This application note is intended to provide simple C interface routines to the BC eTPU function. The routines are targeted at the MCF523x and MPC5500 families of devices, but they could be easily used with any device that has an eTPU.
This application note describes the design of a 3-phase permanent magnet synchronous motor (PMSM) speed and torque vector control drive based on Our PowerPC MPC5500 microprocessor.
AN3770: This application note provides a simple C interface for the FUEL eTPU function used as part of the complete eTPU Set 2 Automotive Function Set. The functions can be used on any NXP product that has an enhanced time processor unit (eTPU) module. Example code is available for MPC55xx and MPC563xM devices.
The AC induction motor vector control (ACIMVC) enhanced time processor unit (eTPU) function is one of the functions included in the AC motor control eTPU function set (set4). This eTPU application note is intended to provide simple C interface routines to the ACIMVC eTPU function.
This application note describes the design of a 3-phase AC induction motor (ACIM) speed closed loop Volts per Hertz control drive based on Our PowerPC MPC5500 microprocessor.
The ACIM volts per hertz (ACIMVHZ) enhanced time processor unit (eTPU) function is one of the functions included in the AC motor control eTPU function set (set4). This application note is intended to provide simple C interface routines to the ACIMVHZ eTPU function.
The Speed Controller (SC) Enhanced Time Processor Unit finction, one of the functions in the motor-control set of the eTPU functions. The application note provides simple C interface routines to the SC eTPU finction.
This application note provides a description of the AC motor control eTPU function set.
This application note describes the design of a DC motor drive based on NXPs PowerPC MPC5554 microcontroller.
This application note describes the design of a DC motor drive based on NXPs ColdFire MCF523x microprocessor.
AN3769: This application note describes simple C interface functions to CRANK and CAM eTPU functions. These functions can be used on any product that has an eTPU module. Example code is available for the MPC5633M device. The CAM and CRANK functions are part of an automotive function set.
NXP’s 3-Phase AC high-voltage brushless dc (BLDC) power stage (HV AC power stage) is a 115/230 volt AC, 750 voltamps (one horsepower), off-line power stage that is an integral part of NXP’s embedded motion control series of development tools. With one embedded-motion-control-series control board, it provides a ready-made, software development platform for one horsepower off-line motors.
Generating PWM Signal using eTPU Graphical Configuration Tool (GCT) application example