QorIQ® Layerscape 102MA Communications Processor ARCHIVED

Overview

Features

Features

QorIQ LS102MA Communications Processors Block Diagram

QorIQ LS102MA  Communications Processors Block Diagram

Comparison Table

Comparison Table

LS102MA LS1024A
Cores 2x ARM1136 2x ARM Cortex® A9
Top Core Frequency 650 MHz 1.2 GHz
L2 Size N/A 256 KB
DDR 2/3 Support 16/32-bit 16/32-bit
GE Ports 2 3
Serdes 2 3
PCI Express Controllers 2 2
SATA-2 Ports - 2
USB Ports 1x USB2.0 1x USB2.0
1x USB3.0
Accelerators SE, 2nd ARM11 used as packet processor SE, PPFE, DPIE, DECT

Connect with Us

  • Design News Update Subscribe for design tips, tricks and product news delivered to your inbox