Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe DEMO9RS08KB12 demonstration kit supports entry-level project development of applications using ultra-low-cost RS08KB 8-bit MCUs.
Microcontroller
|
MC9RS08KB12CWJ, 20 SOIC |
Power Management
|
|
Sensors | Light Sensor |
POT | |
Components |
|
MC9RS08KB12 Data Sheet: Covers KB12, KB8, and KB4.
The MC9RS08KB12 series microcontroller units (MCU) are extremely low-cost, small pin count, high performance devices for home appliances and medical equipment. As general purpose microcontrollers, these devices are composed of standard on-chip modules including a very small and highly efficient RS08 CPU core of version 2 which supports single global interrupt vector.
User's Manual for Demonstration Board for NXP MC9RS08KB12 Microcontroller, Demoboard KB, RS08KB demonstration kit user's manual
MC9RS08KBFS: The MC9RS08KB12/8/4/2 (RS08KB) family includes ultra-low-cost, entry-level 8-bit MCUs that balance ease of use with design flexibility and performance. The RS08KB family has an integrated peripheral set which includes a highly efficient RS08 core that supports interrupt capability, helping to improve system performance and save additional components costs.
The 8-bit DEMO9RS08KB12 soldered with 20SOIC KB12 is a low-cost kit targeting quick MC9RS08KB12 evaluation and demonstration. This quick start guide is designed to help you jumpstart the development of your next cost-effective application using the MC9RS08KB12.