Javascript must be enabled to view full functionality of our site.
Products
Applications
Design
Support
Company
My NXP
Language
Orders
Sign In
No Longer Manufactured
MC13155
MC13155: Wideband FM IF
ARCHIVED
Facebook
Twitter
LinkedIn
Printer
Overview
Documentation
Overview
The MC13155 is a complete wideband FM detector designed for satellite TV and other wideband data and analog FM applications. This device may be cascaded for higher IF gain and extended Receive Signal Strength Indicator (RSSI) range.
More
Less
Features
12 MHz Video/Baseband Demodulator
Ideal for Wideband Data and Analog FM Systems
Limiter Output for Cascade Operation
Low Drain Current: 7.0 mA
Low Supply Voltage: 3.0 to 6.0 V
Operates to 300 MHz
More
Less
Features
12 MHz Video/Baseband Demodulator
Ideal for Wideband Data and Analog FM Systems
Limiter Output for Cascade Operation
Low Drain Current: 7.0 mA
Low Supply Voltage: 3.0 to 6.0 V
Operates to 300 MHz
Data Sheets
.