NewTec battery management system (BMS) reference design

NEWTEC-NTBMS

Roll over image to zoom in

Block Diagram

Choose a diagram:

NEWTEC-NTBMS Safety System-on-Module (SoM) Block Diagram

NEWTEC-NTBMS Safety System-on-Module (SoM) - Block Diagram

NEWTEC Design

NEWTEC-NTBMS reference design - Block Diagram

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

KEA Automotive MCUs

Power Management

System Basis Chips

Battery Cell Controllers

Features

NEWTEC-NTBMS has two boards approach

  • A functional safety system-on-module (SoM) board, based on S32K144 and KEA MCUs and FS4503C safety power system
  • A BMS application board, based on MC33772B battery cell controller IC
  • Control of up to 6 Lithium-ion battery cells
  • Intrusive diagnostics (performed by MCU)
  • Programmable in C

Interfaces

  • Onboard interfaces for CAN bus, LIN
  • RAM and flash memory storage

Power

  • Permanent measurement of cell voltages
  • Power supply with watchdog protection
  • Power management: low power and normal mode
  • Electrical current carrying capability: 200 A continuous current, 800 A maximum current
  • Operating Current < 25 mA@RT
  • Undervoltage (short circuit) and overcurrent/overvoltage detections, overcurrent control fuse

Temperature

  • Over-temperature protection

Functional Safety

  • All components AEC-Q qualified
  • Safe relay (breaker) control targeting ASIL C at system level
  • Various definable safe states, including crash detection
  • Unintended relay close and unintended relay open

Buy Options

NTBMS-FSNXP-Image

Click to expand

  • NTBMS-FSNXP

  • NewTec battery management system (BMS) reference design.

  • $919.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Design Files

1 design file

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings