Logic-Controlled High-Side Power Switch

NX5P2924 new

Product Details

Select a section:

Block Diagram

Logic-Controlled High-Side Power Switch

NX5P2924C Block Diagram

Features

Key Features

  • Wide supply voltage ranges from 0.8 V to 5.5 V
  • Very low ON resistance:
    • 14 mΩ (typical) at a supply voltage of 1.2 V
    • 14 mΩ (typical) at a supply voltage of 1.8 V
  • High noise immunity
  • High current handling capability (2.5 A continuous current)
  • Turn-on slew rate limiting
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • Specified from 40 °C to +85 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NX5P2924BUK is included in the 10-year program

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?