Hardware
2 hardware offerings
-
Evaluation and Development Boards
VR5500 / FS5502 PMIC Evaluation board
-
Evaluation and Development Boards
VR5500 Safety SBC Programming Board
The FS5502 is an automotive, high voltage multi-output power supply integrated circuit. It’s focused on radar applications and is the primary companion chip of the S32Rx microcontroller.
The FS5502 includes multiple switch modes and linear voltage optimized for QM radar application. It offers external frequency synchronization input and output, for optimized system EMC performance.
Several device versions are available via one-time programming, offering choice in output voltage setting, operating frequency and power up sequencing, to address multiple applications.
This PMIC is part of a complete family of devices offering scalability in power and safety, VR5500(QM), FS84 (ASIL B) and FS85 (ASIL D), pin to pin and software compatible.
For additional information and sample availability, contact your local Sales Office or Authorized Distributor.
Select a section:
Note: To see the product features close this window.
Part number | Buck 1 | Buck 2 | Buck 3 | Vpre | Boost | Safety level |
---|---|---|---|---|---|---|
VR5500 | 0.8 V - 1.8 V 2.5 A Multi-phase and SVS option |
12 / 24 V HV BUCK - 10 A |
5 V - 5.74 V 1.5 A peak |
Quality Mgt (QM) | ||
FS8400 | N/A | N/A | Fit for ASIL B | |||
FS8500 | Fit for ASIL D | |||||
FS5502 | 1.0 V - 4.1 V 3.6 A peak |
N/A | Quality Mgt (QM) | |||
FS8410 | 5 V - 5.74 V 1.5 A peak |
Fit for ASIL B | ||||
FS8510 | Fit for ASIL D | |||||
FS8420 | 0.8 V - 1.8 V 2.5 A Multi-phase and SVS option |
N/A | Fit for ASIL B | |||
FS8520 | Fit for ASIL D | |||||
FS8430 | 1.0 V - 3.3 V 2.5 A |
Fit for ASIL B | ||||
FS8530 | Fit for ASIL D | |||||
FS6600 | Fit for ASIL D |
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply
subsystems into a single smart solution.
Learn more about this platform
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.
2 hardware offerings
1-5 of 7 hardware offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
2 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.