AUTOSAR Qi2.2 MPP Wireless Charging Transmitter with Integrated Security Module

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

AUTOSAR Qi2.2 MPP

AUTOSAR Qi2.2 MPP Wireless Charging Transmitter Block Diagram

Supported Devices

Power Management

Wireless Power

Features

Wireless Charging Function

  • Qi 2.2.1 compliant/ maximum power profile (MPP) (25 W & 15 W max)/EPP (15 W max) / baseline power profile (BPP) (5 W max) / Apple Fast Charge / Samsung Fast Charge
  • Single MPP charger
  • On‑chip authentication support with EdgeLock® 2GO (EL2GO) service

Scalable Single Platform

  • Single‑ or multi‑core Arm® Cortex®‑M7 core: 120 MHz to 160 MHz with floating‑point unit (FPU)
  • 512 KB to 4 MB flash with error correction code (ECC)
  • Firmware over‑the‑air (FOTA) with A/B firmware swap for zero downtime and roll‑back support
  • Automatic address translation
  • 12‑bit, 1 mega-samples per second(Msps) analog‑to‑digital converter (ADC) and 16‑bit enhanced modular input/output system (eMIOS) timer with logic control unit for motor control
  • Low‑power run and standby modes with fast wake‑up and clock/power gating
  • Low-profile quad flat package (LQFP) package
  • AEC‑Q100 qualified, Grade 1: –40 °C to 125 °C

Safety, Security and Connectivity

  • ISO 26262 functional safety support up to ASIL B
  • Fault collection and control unit
  • Hardware (HW) and SW watchdogs and clock, power and temperature monitors
  • Safety documentation and SafeAssure community support
  • Hardware security engine (HSE) with AES‑128/192/256, Rivest-Shamir-Adleman / Elliptic Curve Cryptography (RSA/ECC) secure boot and key storage, plus side‑channel protection; ISO 21434 intended
  • Ethernet time-sensitive networking / audio/video bridging (TSN/AVB) (100 Mbit/s to 1 Gbit/s), controller area network flexible data rate (CAN FD), FlexIO serial peripheral interface (SPI) inter-integrated circuit (I²C)/inter-integrated circuit sound (IIS)/single-edge nibble transmission (SENT) protocols and quad serial peripheral interface (QSPI)

Production-Grade Software

  • S32 Design Studio integrated development environment (IDE): Eclipse, GNU compiler collection (GCC) and debugger, and third‑party support
  • Real‑time drivers: free of charge for AUTOSAR and non‑AUTOSAR environments up to ASIL B
  • Security firmware: NXP-provided and field-upgradable
  • S32 Safety Software Framework (SAF) and Structural Core Self‑Test (SCST) library
  • Safety peripheral drivers

Support

What do you need help with?