IMXANDROID: Android OS for i.MX Applications Processors

Overview

Features

NXP® Software

NXP<sup>®</sup> Software

Supported Devices

  • i.MX512: Applications Processors - High-Performance, Low-Power, ARM® Cortex®-A8 Core
  • i.MX513: Applications Processors - Low-Power, Hardware-Accelerated Video, High-Performance, ARM® Cortex®-A8 Core
  • i.MX515: Applications Processors - Advanced HMI, High-Performance, Low-Power, ARM® Cortex®-A8 Core
  • i.MX534: Multimedia Applications Processors - ARM® Cortex®-A8 Core
  • i.MX535: Multimedia Applications Processors - HD Video, High-Performance, Low-Power, ARM® Cortex®-A8 Core
  • i.MX537: Multimedia Applications Processors - HD Video, High-end, advanced applications, ARM® Cortex®-A8 Core
  • i.MX6D: i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, ARM Cortex-A9 Core
  • i.MX6DL: i.MX 6DualLite Processors – Dual-Core, 3D Graphics, HD Video, Arm Cortex-A9 Core
  • i.MX6Q: i.MX 6Quad Processors - High-Performance, 3D Graphics, HD Video, Arm Cortex-A9 Core
  • i.MX6S: i.MX 6Solo Processors – Single-Core, Multimedia, 3D Graphics, ARM Cortex-A9 Core
  • i.MX6SL: i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, Arm Cortex-A9 Core
  • i.MX6SX: i.MX 6SoloX Processors - Heterogeneous Processing with ARM® Cortex®-A9 and Cortex-M4 cores

Target Applications

Consumer Electronics

  1. Smart Watches

What's New

Blog

i.MX Community

Share ideas, design tips and meet other i.MX fans

Blog

Design with i.MX 6UltraLite and run Brillo OS for Internet of Things

Today Google announced an extension of access to their Brillo operating system