QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors

Overview

Features

Features

NXP QorIQ P1025/16 Communication Processor Block Diagram

NXP QorIQ P1025/16 Communication Processor Block Diagram

Target Applications

Comparison Table

P1015 P1016 P1024 P1025
Cores 1 1 2 2
Core Frequency 400 - 667 MHz 400 - 667 MHz 400 - 533 MHz 400 - 533 MHz
L2 Cache 256KB 256KB 256KB 256KB
DDR 32-bit DDR2/DDR3 32-bit DDR2/DDR3 32-bit DDR2/DDR3 32-bit DDR2/DDR3
GbE 3 x 10/100/1000 3 x 10/100/1000 3 x 10/100/1000 3 x 10/100/1000
PCIe Gen 1.0 2 2 2 2
USB 2.0 2 1 2 1
Memory Card SD/MMC SD/MMC SD/MMC SD/MMC
Other interfaces SPI, 2xI2C, DUART SPI, 2xI2C, DUART SPI, 2xI2C, DUART SPI, 2xI2C, DUART
TDM or QUICC Engine TDM QUICC Engine TDM QUICC Engine
Accelerators SEC3.3 SEC3.3 SEC3.3 SEC3.3