QorIQ® P3041 Quad-Core Communications Processors

Overview

Features

Features

QorIQ P3041 Quad-Core Communications Processors

QorIQ P3041 Quad-Core Communications Processors

Comparison Table

P2040 P2041 P3041
Cores 4x e500mc 4x e500mc 4x e500mc
Core Frequency 667 - 1200 MHz 1200 - 1500 MHz 1200 - 1500 MHz
L2 Cache - 128KB/Core 128KB/Core
CoreNet Platform Cache 1MB Frontside 1MB Frontside 1MB Frontside
DDR 1x 64-bit DDR3/3L 1x 64-bit DDR3/3L 1x 64-bit DDR3/3L
GbE 5 x 1 GbE 5 x 1 GbE + 1 x 10 GbE 5 x 1 GbE + 1 x 10 GbE
PCIe Gen 2.0 3x Gen 2.0 controllers 5.0GHz 3x Gen 2.0 controllers 5.0GHz 4x Gen 2.0 controllers 5.0GHz
USB 2.0 2 2 2
sRIO 1.2 2 2 2
Other Interfaces 2 x SATA, 2 x  4-ch DMA engines, 4 x 2-pin UARTs or 2 x 4-pin UARTs 2 x SATA, 2 x  4-ch DMA engines, 4 x 2-pin UARTs or 2 x 4-pin UARTs 2 x SATA, 2 x  4-ch DMA engines, 4 x 2-pin UARTs or 2 x 4-pin UARTs
Accelerators SEC4.2, PME 2.0 SEC4.2, PME 2.0 SEC4.2, PME 2.0