QorIQ® T1042 and T1022 Multicore Communications Processors

Overview

Features

Features

QorIQ T1040/20 and T1042/22 Communication Processors

QorIQ T1040/20 and T1042/22 Communication Processors

QorIQ® T1 Family - Introduction

QorIQ<sup>&#174;</sup> T1 Family - Introduction thumbnail

Target Applications

Comparison Table

T1020 T1022 T1040 T1042 T2081
CPU2 e55002 e55004 e55004 e55004 e6500 (dual-threaded)
Core Frequency1200-1400MHz1200-1400MHz1200-1400MHz1200-1400MHz1500-1800MHz
DDR I/F1x DDR3L/4 to 1600MT/s1x DDR3L/4 to 1600MT/s1x DDR3L/4 to 1600MT/s1x DDR3L/4 to 1600MT/s1x DDR3/3L to 2133MT/s
Ethernet (with IEEE1588v2)8-Port GE Switch + 4x 1GE5x 1GE8-Port GE Switch + 4x 1GE5x 1GE2x 1/10GE + 6x 1GE
SERDES8 lanes (5GHz)8 lanes (5GHz)8 lanes (5GHz)8 lanes (5GHz)8 lanes (10GHz)
Package Pin Compatible