NXP Rapid IoT prototyping kit

NXP Rapid IoT prototyping kit

Introducing the NXP Rapid IoT prototyping kit


Kit Contains

  • Rapid IoT prototyping kit
  • Quick Start Guide
  • USB cable

Supported Devices

  • K64_120: Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on Arm Cortex®-M4 Core
  • KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • NT3H2111_2211: NTAG® I2C® plus, NFC® Forum Type 2 Tag with I²C interface
  • FXAS21002C: 3-Axis Digital Gyroscope
  • FXOS8700CQ: Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • MPL3115A2: 20 to 110kPa, Absolute Digital Pressure Sensor
  • NX3L2267: Low-ohmic dual single-pole double-throw analog switch
  • NX3P191UK: Logic controlled high-side power switch
  • PCF2123: SPI Real-time clock/calendar
  • MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger