K32W0x: Dual-core, large memory, high security, Bluetooth 5 + 802.15.4 MCU

Overview

Features

K32W0X MCU Platform Block Diagram

K32W0X MCU Platform Block Diagram

Biometric Authentication using K32W0x Wireless MCUs

Biometric Authentication using K32W0x Wireless MCUs thumbnail

Complementary Products

  • Thread®: is an IPv6-based mesh networking protocol developed by industry-leading technology companies, like NXP®.
  • ZigBee®: is a networking protocol defined by the Zigbee Alliance for low-cost, low-power, wireless control and monitoring solutions.
  • 6-Axis Sensors: Our 6-axis accelerometer + magnetometer products offer extremely high-resolution
  • Gyroscopes: Calculate yaw, pitch, and roll.
  • NFC readers: are the active components in any NFC transactions.


Meet the new K32W0x wireless MCU platform
Products Memory Radio Package
Part Number Marking Flash (MB) SRAM (KB)
BLE
GENFS K
802.15.4
Pin Count
Package
K32W042S1M2VPJAT/R K32W042S1M2VPJA 1.25 384 176 VFBGA
K32W032S1M2VPJAT/R K32W032S1M2VPJA 1.25 384 176 VFBGA
K32W022S1M2VPJAT/R K32W032S1M2VPJA 1.25 384 176 VFBGA
K32W042S1M2CAVAR/Z K32W042S1M2CAVA 1.25 384 191 WLCSP
K32W032S1M2CAVAR/Z K32W032S1M2CAVA 1.25 384 191 WLCSP