S32K116-Q048 Evaluation Board for Automotive General Purpose

S32K116EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Interfaces

Single and Multi-Channel LIN Transceivers

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces

Size and Price

  • Small form factor size 4.5” x 2.3”
  • Low cost

Compatibility

  • Arduino® UNO pint-out compatible with expansion “shield” support

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI

Power

  • Flexible power supply options: micro USB or external 12 V supply

Components

  • 2 x touchpads
  • 1 x potentiometer for precise voltage and analog measurement
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K116EVB2Q048-Image

Click to expand

  • S32K116EVB2Q048

  • S32K116-Q048 Evaluation Board for Automotive General Purpose.

  • $105.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 15
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?