
Kinetis K0x MCU Family
The Kinetis K series MCU portfolio offers the broadest selection of pin, peripheral and software-compatible MCU families based on the Arm Cortex-M4 core.
The Kinetis® K0x is an entry-point MCU family with floating point unit available in small-footprint package options.
CPU | Communications | Analog | Security | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Arm Cortex-M4 |
Embedded Memory |
UART
|
SPI
|
I2C
|
Comparator | 16-bit SAR ADC |
12-bit DAC |
CRC | Packages |
K02 Entry Level | 100 MHz w/ Single Precision FPU |
64 - 128 KB Flash 16 KB SRAM |
2 | 1 | 1 | 2 | 1 | 1 | 48/64 LQFP 32 QFN |
The Kinetis K series MCU portfolio offers the broadest selection of pin, peripheral and software-compatible MCU families based on the Arm Cortex-M4 core.