NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio and Radio
    • Interfaces
    • Power Management
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Processors and Microcontrollers
    • Arm Microcontrollers
    • Arm Processors
    • S32 Automotive Platform
    • Power Architecture
    • Additional MPU/MCUs Architectures
    • Legacy MPU/MCUs
  • Arm Microcontrollers
    • General Purpose MCUs
    • i.MX RT Crossover MCUs
    • Automotive MCUs
  • General Purpose MCUs
    • MCX Arm Cortex-M
    • K32 L Series Arm Cortex-M4/M0+
    • K Series Arm Cortex-M4
    • KL Series Arm Cortex-M0+
    • KV Series Arm Cortex-M4/M0+/M7
    • KE Series Arm Cortex-M4/M0+
    • KM Series Arm Cortex-M0+
    • LPC800 Arm Cortex-M0+
    • LPC1100 Arm Cortex-M0+/M0
    • LPC1200 Arm Cortex-M0
    • LPC1300 Arm Cortex-M3
    • LPC1500 Arm Cortex-M3
    • LPC1700 Arm Cortex-M3
    • LPC1800 Arm Cortex-M3
    • LPC4000 Arm Cortex-M4
    • LPC4300 Arm Cortex-M4/M0
    • LPC51U68 Arm Cortex-M0+
    • LPC54000 Arm Cortex-M4
    • LPC5500 Arm Cortex-M33
    • LPC2000 Arm7
    • LPC3000 Arm9
    • Developer Resources
    • LPC51U68 Arm Cortex-M0+
  • MCX Arm Cortex-M
    • MCX A Series Microcontrollers
    • MCX C Series Microcontrollers
    • MCX N Series Microcontrollers
    • MCX L Series Microcontrollers
    • MCX W Series Microcontrollers
    • MCX L14x and L25x MCUs
  • Shop Our MCX Products

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: To include authorized secured information please reenter your password.

SIGN IN

Shop Our MCX Products

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

Shop Our MCX Microcontrollers

Evaluation made easy with our FRDM Development Platform:

MCX A153

chipshot board

$15. 00 USD

Arm® Cortex®-M33 at 96 MHz.

Buy FRDM-MCXA153
Check out the chip

MCX W71x

chipshot board

$30. 00 USD

Arm® Cortex®-M33 at 96 MHz.

Buy FRDM-MCXW71x
Check out the chip

MCX N947

chipshot board

$25. 00 USD

Dual Arm® Cortex®-M33 at 150 MHz.

Buy FRDM MCX N947
Check out the chip

FRDM MCX A153

FRDM MCX W71x

FRDM MCX N947

Arm Cortex-M33 at 96MHz

Arm Cortex-M33 at 96 MHz

Dual Arm Cortex-M33 at 150MHz

No accelerator included

No accelerator included

  • SmartDMA accelerator
  • eIQ® Neutron NPU
  • DSP PowerQuad
  • Power Line Communication Controller
  • Up to 128 KB memory
  • -
  • Up to 1 MB application flash
  • 256 KB radio flash
  • Up to 2 MB memory
  • QSPI flash W25Q64 (64 Mbit)
  • HS USB Type-C
  • SPI/I²C/UART
  • Wi-Fi
  • FS USB ports
  • -
  • -
  • SPI/I²C/UART through Arduino®, mikroBUS, or Pmod™ headers
  • Bluetooth LE, Zigbee, Thread and Matter
  • CAN FD transceiver
  • -
  • -
  • SPI/I²C/UART
  • Wi-Fi
  • CAN FD transceiver
  • Ethernet Phy
  • MCX A15x Arm® Cortex®-M33 core
  • Up to 128 KB flash with up to 32 KB RAM with 8KB ECC
  • -
  • MCX W71x Arm Cortex-M33 core @96 MHz
  • Up to 1 MB application flash
  • 256 KB radio flash
  • MCX N947 Dual Core Arm Cortex-M33
  • Up to 2 MB dual-bank flash with optional full ECC RAM
  • External flash

Flexible and rapid prototyping using our FRDM Development Platform.

MCUXpresso Developer Experience

MCUXpresso offers core SDKs, IDEs and configuration tooling. Use our Application Code Hub (ACH)  repository to find high-level software examples, code snippets and demos. These examples pair with the SDK and can be directly accessed from NXP's IDEs or via the ACH web interface.

There are compatible expansion boards and “shields” available at the Expansion Board Hub (EBH) .

Explore ecosystem support

Still need get help choosing the right product? Contact support.

Shop Our MCX Microcontrollers

Evaluation made easy with our FRDM Development Platform:

MCX A153

chipshot board

$15. 00 USD

Arm® Cortex®-M33 at 96 MHz.

Buy FRDM-MCXA153
Check out the chip

FRDM MCX A153

Arm Cortex-M33 at 96MHz

No accelerator included

  • Up to 128 KB memory
  • -
  • HS USB Type-C
  • SPI/I²C/UART
  • Wi-Fi
  • FS USB ports
  • -
  • MCX A15x Arm® Cortex®-M33 core
  • Up to 128 KB flash with up to 32 KB RAM with 8KB ECC
  • -

FRDM MCX W71x

chipshot board

$30. 00 USD

Arm® Cortex®-M33 at 96 MHz

Buy FRDM-MCX-W71x
Check out the chip

FRDM MCXW 71x

Arm Cortex-M33 at 150MHz

SmartDMA accelerator

  • Up to 1 MB memory
  • DNP Micro SD card socket
  • HS USB Type-C
  • SPI/I²C/UART
  • Wi-Fi
  • CAN FD transceiver
  • -
  • MCX W71x Arm Cortex-M33 core
  • Up to 1 MB dual-bank flash with optional full ECC RAM
  • -

MCX N947

chipshot board

$25. 00 USD

Dual Arm® Cortex®-M33 at 150 MHz.

Buy FRDM-MCXN947
Check out the chip

FRDM MCX N947

Dual Arm Cortex-M33 at 150MHz

  • SmartDMA accelerator
  • eIQ® Neutron NPU
  • DSP PowerQuad
  • Power Line Communication Controller
  • Up to 2 MB memory
  • QSPI flash W25Q64 (64 Mbit)
  • -
  • SPI/I²C/UART
  • Wi-Fi®
  • CAN FD transceiver
  • Ethernet Phy
  • MCX N947 Dual Core Arm Cortex-M33
  • Up to 2 MB dual-bank flash with optional full ECC RAM
  • External flash

Flexible and rapid prototyping using our FRDM Development Platform.

MCUXpresso Developer Experience

MCUXpresso offers core SDKs, IDEs and configuration tooling. Use our Application Code Hub (ACH)  repository to find high-level software examples, code snippets and demos. These examples pair with the SDK and can be directly accessed from NXP's IDEs or via the ACH web interface.

There are compatible expansion boards and “shields” available at the Expansion Board Hub (EBH) .

Explore ecosystem support

Still need get help choosing the right product? Contact support.

NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2020 NXP Semiconductors. All rights reserved.