Murata NXP 88W8987 Wi-Fi® 5 (802.11ac) + Bluetooth® chipset-based module: Type 1ZM

MURATA-TYPE-1ZM

Roll over image to zoom in

Product Details

Block Diagram

Murata Type 1ZM Block Diagram

Murata Type 1ZM Block Diagram

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX RT Crossover MCUs

i.MX 8 Applications Processors

i.MX 6 Processors

Features

Wireless Standard

  • 802.11 a/b/g/n/ac 1x1 433Mbps

Interface

  • UART, SDIO

Characteristics

  • 2.4GHz & 5 GHz Wi-Fi+Bluetooth Module
  • Network Topology: uAP and STA dual mode
  • Chipset: NXP (88W8987)
  • Processor: No
  • FCC/IC ""Reference"" Certified
  • Modulation: DSSS / CCK / OFDM

Software Support

  • NXP i.MX Linux

Buy

  • 1ZM M.2 module Active

  • The 1ZM M.2 module, co-developed by Embedded Artists and Murata, is designed for evaluation, integration and ease-of-use.
1ZM M.2 module - Image

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?