
IMX-MIPI-HDMI
Active
MIPI to HDMI® adaptor card (mini SAS).
Find accessory boards designed to work with NXP i.MX evaluation kits to speed up development.
The available accessory boards are listed below and may be used with a range of hardware development platforms, including select i.MX development boards for i.MX Applications Processors based on Arm® Cortex®-A cores.
| Accessory Board | Compatible Development Board | |||||
|---|---|---|---|---|---|---|
| i.MX 8M EVK | i.MX 8M Mini EVK | i.MX 8M Nano EVK | i.MX 8QXP MEK (CPU board) | i.MX 8QM MEK (CPU board) | i.MX 8M Plus EVK | |
| IMX-MIPI-HDMIMIPI to HDMI® adapter card (mini SAS) | ||||||
| MINISASTOCSIOV5640 MIPI CSI board (mini SAS) | - | |||||
| MX8-DSI-OLED1AMIPI-DSI 1080p OLED Display | ||||||
| 8MIC-RPI-MX88-microphone array proto board for voice enablement | - | - | - | |||
| IMXAI2ETH-ATHAtheros Ethernet add on card for MCIMX6QAICPU2 | - | - | - | - | ||
| IMX-LVDS-HDMILVDS to HDMI adapter card (mini SAS) | - | - | - | |||
| IMX-RMII-BRPHYENET 100 Mbps Daughter Card with NXP Auto BR-PHY | - | - | - | - | ||
| MCIMX8-8X-BBi.MX 8QuadXPlus Multisensory Enablement Kit (MEK) Base Board | - | - | - | - | ||
|
MX8XMIPI4CAM24 camera board with miniSAS connector for OV10635 MIPI Camera |
- | - | - | - | ||
| IMX-OS08A204K MIPI CMOS Camera Module | - | - | - | - | - | |
| Accessory Board | Compatible Development Board | ||||
|---|---|---|---|---|---|
| i.MX91 EVK | i.MX93 QSB | i.MX93 EVK | i.MX93 Auto EVK | FRDM i.MX 93 | |
| MX93AUD-HATAudio HAT w/ 2x20 PIN GPIO interface | |||||
| 8MIC-RPI-MX88-microphone array proto board for voice enablement | |||||
| M2-NOR-FLASHM.2 to QSPI NOR flash convert board | |||||
| M2-NAND-FLASHM.2 to QSPI NAND flash convert board | - | - | - | - | |
| IMX-MIPI-HDMIMIPI DSI to HDMI convert board (1080P) | - | - | - | ||
| IMX-DSI-SDSBMIPI Serializer & De-Serializer board Maxim GMSL2 | - | - | - | ||
| IMX-LVDS-HDMILVDS to HDMI convert board | - | - | - | - | |
| X-MX8-DSI-OLED2MIPI DSI to OLED Panel | - | - | - | ||
| RPi-CAM-MIPIAR0144 with external ISP AP1302 | - | - | ① | ||
| MINISASTOCSIOV5640 MIPI-CSI Camera Module | - | - | ① | ① | |
| RPi-CAM-MiniSASMIPI CSI (FPC)-MiniSAS connector converter | - | - | |||
| Accessory Board | Compatible Development Board | |||
|---|---|---|---|---|
| FRDM i.MX 95 Pro | FRDM i.MX 95 | i.MX 95 EVK 15 x 15 mm | i.MX 95 EVK 19 x 19 mm | |
| DY1212W-4856LCD panel with LVDS interface | - | - | ||
| IMX-LVDS-HDMILVDS to HDMI adapter card (mini SAS) | - | - | ||
| MX93AUD-HATAudio HAT w/ 2x20 PIN GPIO interface | ||||
| 8MIC-RPI-MX88-microphone array proto board for voice enablement | - | |||
| MX9-DSI-OLEDMIPI to OLED Convert Board+Panel | - | - | ||
| IMX-MIPI-HDMIMIPI to HDMI adapter card (mini SAS) | - | - | ||
| IMX-DSI-SDSBMIPI Serializer & De-Serializer board Maxim GMSL2 | - | - | ||
| EXPI-OS08A20HR 4K CMOS Camera Module | - | |||
| IMX95-OS08A20Camera module + Convert Board | - | - | ||
| MX95MBCAM10001Omnivision Camera module OX03C10 + Maxim serializer | - | |||
| MX95MBDES10001Adapter board kit for Vision and imaging applications | - | |||
| RPi-CAM-MiniSASMIPI CSI (FPC)-MiniSAS connector converter | - | - | ||
| RPI-CAM-MIPIAR0144 with external ISP AP1302 | - | |||
| IW612(2EL M.2 module)AW693(M2-JODY-W683-00C) | IW612/IW693 | IW612 | IW612 | AW693 |
| ARA2-M2-16GB-GTAI accelerator M.2 module based on the Ara240 DNPU | - | - | ||
| IMX-AUD-IOiMX 8 Series legacy general auto audio card with PCIe x8 connector | - | - | - | |
| IMX9-MIPI-HDMI4KiMX 8 Series legacy general auto audio card with PCIe x8 connector | - | |||

MIPI to HDMI® adaptor card (mini SAS).
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

IAS Camera to RPi Camera Adapter (AR0144 Sensor).
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

i.MX Series Accessory Boards.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

i.MX Series Accessory Boards.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

i.MX Series Accessory Boards.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

LVDS to HDMI® adaptor card (mini SAS).
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

4 camera board with miniSAS connector for OV10635 MIPI Camera.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
i.MX 8QuadXPlus Multisensory Enablement Kit (MEK) Base Board.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
OV10635 sensor based LVDS camera with Maxim serializer. Connects by cable to MAX9286S32V234, coaxial cable included.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

Audio Expansion Board.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
ENET 100 Mbps Daughter Card with NXP Auto BR-PHY.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

MIPI-CSI Camera Module.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

8-microphone array proto board for voice enablement.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
i.MX Series Accessory Boards.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
i.MX Series Accessory Boards.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
i.MX Series Accessory Boards.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Evaluation Kit for the i.MX 8M Applications Processor.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
i.MX Series Accessory Boards.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types
4 documents
Compact List
Please wait while your secure files are loading.
Select a section:
1-5 of 9 hardware offerings









1 design file
Please wait while your secure files are loading.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.