Advantech's EWM-W306: NXP 88W8997 M.2 1216

EWM-W306

Roll over image to zoom in

Product Details

Block Diagram

EWM-W306 Block Diagram

EWM-W306 Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX 8 Processors

Wireless Connectivity

Wi-Fi® + Bluetooth®

Features

General Features

  • Wi-Fi 5 802.11a/b/g/n/ac 2T2R
  • Bluetooth 5.1
  • Interface: Wi-Fi for PCIe/SDIO and Bluetooth for UART
  • Dimension:12 mm X 16 mm x 1.85 mm(Max)
  • Form Factor: M.2 1216
  • Operating Temp: -30 ℃~ 85℃

Buy Options

Click to expand

  • EWM-W306  

  • EWM-W306S01E module adopts NXP’s highly-integrated dual-band SoC 88W8997, IEEE 802.11ac/a/b/g/n 2X2 MU-MIMO WLAN & Bluetooth 5.0. Standard M.2 1216

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?