Coral Dev Board TPU

CORAL-EDGE-TPU

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Edge TPU Module

  • CPU: i.MX 8M Applications Processor (quad Cortex-A53, Cortex-M4F)
  • GPU: Integrated GC7000 Lite Graphics
  • ML accelerator: Google Edge TPU coprocessor
  • RAM: 1 GB LPDDR4
  • Flash memory: 8 GB eMMC
  • Wireless: Wi-Fi 2x2 MIMO (802.11b/g/n/ac 2.4/5GHz) Bluetooth 4.1
  • Dimensions: 48 mm x 40 mm x 5 mm

Baseboard

  • Flash memory: MicroSD slot
  • USB: Type-C OTG Type-C power Type-A 3.0 host Micro-B serial console
  • LAN: Gigabit Ethernet port
  • Audio: 3.5 mm audio jack (CTIA-compliant) Digital PDM microphone (x2)
  • 2.54 mm 4-pin terminal for stereo speakers
  • Video: HDMI 2.0a (full size) 39-pin FFC connector for MIPI-DSI display (4-lane) 24-pin FFC connector for MIPI-CSI2 camera (4-lane)
  • GPIO: 3.3 V power rail 40 - 255 ohms programmable impedance ~82 mA max current
  • Power: 5 V DC (USB Type-C)
  • Dimensions: 88 mm x 60 mm x 24 mm

Buy Options

G950-01455-01-Image

Click to expand

  • G950-01455-01

  • Coral Dev Board TPU .

    • Availability: Pending stock
Buy from NXP

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Software

1 software file

  • Code Snippets

    Coral Dev Board TPU Resources

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?