Laird 60 Wi-Fi® Bluetooth® M.2 EvalKit USB SDIO PCIE UART

LAIRD-60-SIP

Roll over image to zoom in

Product Details

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth®

Processors and Microcontrollers

i.MX 6 Processors

i.MX 7 Processors

i.MX 8 Processors

Features

Wireless

  • Wi-Fi 5 - 802.11ac 2x2 - MIMO Dual Band 2.4 Ghz + 5 GHz
  • Bluetooth/Bluetooth LE 5.1

Interfaces

  • Wi-Fi - USB/SDIO/PCIE
  • Bluetooth - USB/SDIO/UART

OS Support

  • Linux Kernel (Minimum 3.2 and newer)
  • Android (Minimum 7 and newer)

Software Features

  • Single SKU Regulatory Management
  • WPA2-Personal, WPA2-Enterprise, WPA3-Personal, WPA3-Enterprise
  • EasyMesh
  • Advanced Scan and Roam

Certifications and Approvals

  • FCC (USA), ISED (Canada), EU (Europe), KC (Korea), Giteki (Japan), RCM (AUS/NZ)
  • Global Capable

Physical Characteristics

  • Industrial temperature rating:  -30° to +85° C

Form Factor

  • M.2 2230 E-key (22 mm x 30 mm x 3.3 mm)

Buy Options

Click to expand

  • DVK-ST60-2230C  

  • Laird 60 M.2 Evaluation Kit.

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?