Embedded Component: NXPPWM

Roll over image to zoom in

Software Details

Features

  • Enable
  • Disable
  • SetDataReg
  • SetPWM
  • SetBRM
  • SetDataReg
  • SetPhaseReg
  • EnablePhase
  • DiablePhase

Supported Devices

  • HC08LD: 8-bit  low-cost, high-performance with USB MCUs  for digital monitor systems
  • VF3xx: Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch
  • VF5xx: Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch
  • VF6xx: Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, Security, Ethernet, L2 Switch

Purchase Options

This Embedded Component can be purchased for $125 and added to the Special and Standard Editions of CodeWarrior. Please note, this Embedded Component is included in the CodeWarrior Development Suite - Professional Edition.

Support

What do you need help with?